text.skipToContent text.skipToNavigation

Axygen® PCR Strip Caps

E-mail

Axygen polypropylene, thin wall PCR tubes with and without caps are designed to fit standard 96-well blocks and are available in an assortment of colors. The consistent and ultra-thin wall allows precise thermal transfer. An even insertion cap ensures a tight fit to reduce evaporation.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
PCR-2CP-RT-C Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Ultra-Clear, Nonsterile   125 / Pk     1250 / Cs     Axygen®   per case
PCR-R2CP-RT-C-SP Axygen® PCR Strip Caps   125 / Pk     500 / Cs     Axygen®   per case
Contact Customer Service