产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | |
---|---|---|---|---|---|---|
PCR-0104-C | Axygen® 0.1 mL Polypropylene PCR Tube Strips and Caps, 4 Tubes/Strip, 4 Caps/Strip, Clear, Nonsterile | 250 / Pk | 2500 / Cs | Axygen® | per case | |
PCR-0108-LP-C | Axygen® 0.1 mL低型聚丙烯薄壁PCR联排管,8联管,透明,非灭菌 | per case | ||||
PCR-0108-LP-RT-C | Axygen® 0.1 mL低型聚丙烯薄壁PCR联排管和实时PCR联排管盖,8联管和盖,透明,非灭菌 | per case | ||||
PCR-0108-LP-RT-W | Axygen® 0.1 mL低型聚丙烯薄壁PCR联排管和实时PCR联排管盖,8联管和盖,白色,非灭菌 | per case | ||||
PCR-0208-AD-C | Axygen® 0.2 mL Polypropylene PCR Tube Strips and attached Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile | 126 / Pk | 1260 / Cs | Axygen® | per case | |
PCR-0208-AF-C | Axygen® 0.2 mL Polypropylene PCR Tube Strips and attached Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile | 126 / Pk | 1260 / Cs | Axygen® | per case | |
PCR-0208-C | Axygen® 0.2 mL聚丙烯PCR联排管,8联管,透明,非灭菌 | per case | ||||
PCR-0208-CP-C | Axygen® 0.2 mL聚丙烯PCR联排管和圆顶联排管盖,8联管,8联圆顶盖,透明,非灭菌 | per case | ||||
PCR-0208-FCP-C | Axygen® 0.2 mL聚丙烯PCR联排管和联排管平盖,8联管,8联平盖,透明,非灭菌 | per case | ||||
PCR-0212-FCP-C | Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips 12 Tubes/Strip, 12 Flat Caps/Strip, Clear, Nonsterile | 80 / Pk | 800 / Cs | Axygen® | per case |