text.skipToContent text.skipToNavigation

Corning® 96-well Black/Clear and White/Clear Bottom Polystyrene Microplates

E-mail

  • Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm.
  • Opaque walls prevent well-to-well cross-talk.
  • Optically clear flat bottom permits direct microscopic viewing.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3880 Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   $1,437.86 per case
3881 Corning® 96孔半量黑色/透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌 $1,534.68 per case
3883 Corning® 96-well Half Area White/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   $1,437.86 per case
3884 Corning® 96-well Half Area White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   $1,534.68 per case
3886 Corning® 96 Half Area Well Flat Clear Bottom White Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   $1,387.58 per case
3887A Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   $1,360.30 per case