text.skipToContent text.skipToNavigation

Corning® Disposable Spinner Flask Caps

电子邮件

Corning disposable spinner flask replacement caps are available separately. Each are provided sterile and individually doubled-bagged. Caps are available for 500 mL, 1L, and 3L flask sizes.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
3559 Corning® 3L Disposable Spinner Flask, Solid Cap, Sterile, with MPC Accessory   1 /包     4 /箱     Corning®   N/A per case
3579 Corning® 3L Disposable Spinner Flask, Solid Cap and Aseptic Transfer Cap, Sterile   1 /包     4 /箱     Corning®   N/A per case