text.skipToContent text.skipToNavigation

Corning® CellSTACK® Culture Chambers

电子邮件

The Corning CellSTACK Culture Chambers are one of our most reliable and fully tested cell culture products.

 

Corning CellSTACK Culture Chambers are available in five sizes:

  • 1-Stack with 636 cm² cell growth area
  • 2-Stack with 1,272 cm² cell growth area
  • 5-Stack with 3,180 cm² cell growth area
  • 10-Stack with 6,360 cm² cell growth area
  • 40-Stack with 25,440 cm² cell growth area

CellSTACK Culture Chambers are available with three different surfaces: choice of traditional surface treatment, Corning CellBIND® surface for enhanced cell attachment, or Ultra-Low Attachment surface for reduced cell attachment on selected CellSTACK products.

  • Corning CellBIND surface
    • Great for reducing serum levels
    • Better attachment increases cell yields
  • Ultra-Low Attachment surface
    • Maintains cells in a suspended, unattached state
    • Prevents attachment-mediated differentiation
    • Prevents anchorage-dependent cells from dividing
    • Reduces binding of attachment and serum proteins to the substrate
  • Greater chamber durability
    • Superior mechanical strength and structural integrity
    • Self venting caps prevent pressure build-up during transport
    • 100% leak-tested prior to shipping
  • Greater cleanliness
  • Sterile
  • Nonpyrogenic
  • Continuous supply reliability – manufactured in USA under GMP conditions
  • Easier to use
    • Larger openings with threaded closures and vented caps
    • Footprint supports use in standard automation manipulation equipment


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
3268 聚苯乙烯CellSTACK® — 1层细胞培养室,带透气盖,8/箱   1 /包     8 /箱     Corning®   per case
3303 聚苯乙烯CellSTACK® — 1层细胞培养室,超低吸附表面,带透气盖,8/箱   1 /包     8 /箱     Corning®   per case
3313 聚苯乙烯CellSTACK® — 5层细胞培养室,带透气盖,8/箱   1 /包     8 /箱     Corning®   per case
3330 Corning® CellBIND® 聚苯乙烯CellSTACK® — 1层细胞培养室,带透气盖,8/箱   1 /包     8 /箱     Corning®   per case