Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axypet® Pro移液器入门套件
产品编号AP-STR-KIT-P
Axygen® Axypet® Pro入门套件包含最常用的4支量程可调移液器 (0.5-10 µL、2-20 µL、20-200 µL和100-1000 µL)、可放4支移液器的移液器支架和3盒吸头。
- 货号AP-10-P Axygen Axypet Pro单通道移液器,0.5至10 µL
- 货号AP-200-P Axygen Axypet Pro单通道移液器,20至200 µL
- 货号AP-1000-P Axygen Axypet Pro单通道移液器,100至1000 µL
- 货号AP-USD4-P 可放4支单通道移液器的通用单排支架
- 货号MR-10XT-R (10 µL) Axygen Multirack移液器吸头
- 货号MR-200-R (200 µL) Axygen Multirack移液器吸头
- 货号MR-1000XT-R (1000 µL) Axygen
产品规格请见下方的资源选项卡。
“
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车