text.skipToContent text.skipToNavigation

Falcon® Pipet Controller with 0.2 µm Filter, Universal Power Supply, Charging Stand

产品编号357801

电子邮件

The light, ergonomic, motorized pipet controller

Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.

The Falcon Pipet Controller is supplied with:

  • Two-position charging stand
  • Wall hanger
  • Universal battery charger
  • Li-ion battery set (inserted)
  • One 0.2 µm hydrophobic polytetrafluoroethylene (PTFE) filter

Additional filters are available as standard accessories. The filters, pipet holder and nose piece are autoclavable.

Features

  • Ergonomic design for exceptional comfort
  • LCD display for continuous visualization of speed, modes and battery status
  • Easy access to the battery compartment
  • Easy maintenance

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


You might also be interested in
Falcon® Individually Wrapped Serological Pipets
Falcon® Bulk-packaged Serological Pipets
详情
产品编号   357801
数量/包   1 /包  
数量/箱   1 /箱  
品牌   Falcon®  
移液器式样   血清  
兼容性   Glass and plastic serological pipets from 0.5 to 100 mL  
产品规格文件
Compatible Accessories
Falcon® 电动移液器疏水性PTFE 0.2 µm过滤器 (5个装)
Falcon® 电动移液器疏水性PTFE 0.45 µm过滤器 (5个装)
Falcon® 电动移液器插口
Falcon® Pipet Controller Battery Cover
Falcon® Pipet Controller Li-ion Battery Set
Falcon® 电动移液器2档充电底座
Falcon® 电动移液器通用电源
Falcon® 电动移液器硅胶移液器支架