Falcon® Pipet Controller with 0.2 µm Filter, Universal Power Supply
产品编号357804
The light, ergonomic, motorized pipet controller
Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.
The Falcon Pipet Controller is supplied with:
- Wall hanger
- Universal battery charger
- Li-ion battery set (inserted)
- One 0.2 µm hydrophobic polytetrafluoroethylene (PTFE) filter
Additional filters are available as standard accessories. The filters, pipet holder and nose piece are autoclavable.
Features
- Ergonomic design for exceptional comfort
- LCD display for continuous visualization of speed, modes and battery status
- Easy access to the battery compartment
- Easy maintenance
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车