Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axypet® Pro 5-50 µL单通道移液器,可高压蒸汽灭菌
Product NumberAP-50-P
Axygen® Axypet® Pro移液器经过精心设计,旨在提供最高水平的舒适度、准确度和精度。轻巧的结构、符合人体工程学的手柄设计以及4位数计量器,可确保舒适的移液操作。所有移液器均可保持平稳的活塞运动且极为省力,有助于缓解手腕疲劳 (RSI)。不同颜色的按钮 (内含) 有助于区分用户或应用,确保样本安全并降低交叉污染风险。
- 手柄设计符合人体工程学,左右手均适合操作
- 可方便地单手设置量程,自动锁定系统能够防止操作过程中意外更改量程
- 4位数计量器,提供更高的精度,且移液全程读数可见
- 单通道移液器适配窄口试管
- 可对整支移液器进行高压蒸汽灭菌且防紫外线,保护样本免受污染
- 多通道移液器的移液轴可独立收缩,轻松装载和推出吸头
- 校准简单方便,可根据不同液体类型快速自行校准移液器
- 经过单独测试并提供质量认证证书
- 准确度:±3.5至±0.8%
- 精度:≤1.3至≤0.3%
产品规格请见下方的资源选项卡。
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | AP-50-P |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Axygen® |
| 通道 | 1 |
| 吸头 | 200 µL Non-filtered |
| 可高压灭菌 | 是 |
Specifications Documents
Compatible Accessories