text.skipToContent text.skipToNavigation

Corning® Lambda™ EliteTouch™ Single- and Multi-channel Pipettors

E-mail

Corning® Lambda™ EliteTouch™ pipettors have been engineered to provide the highest levels of ergonomics, accuracy, and precision. Lightweight construction, contoured shape of the handle, and 4-digit counter were designed to ensure comfortable pipetting. All pipettors feature smooth plunger movement and extremely low pipetting forces to reduce the wrist strain and fatigue (RSI). Colored pushbuttons (included) can help define pipettor user or application for sample safety and lower risk of cross contamination.

Corning® Lambda™ EliteTouch™ pipettors features include:

  • Pipettors' ergonomic handle design for perfect fit for both right and left hand
  • Convenient one-hand volume setting with auto-lock system prevents accidental volume change during work
  • 4-digit counter for greater precision, perfectly positioned for visibility at all times
  • Single-channel pipettors are compatible with very narrow tubes
  • Fully autoclavable and UV-resistant for sample protection against contaminations
  • The multi-channel shafts retract individually for perfect tip loading and easier tip ejection
  • Easy in-lab calibration helps you quickly adjust your pipettor to various liquid types
  • Individually tested and supplied with a certificate of quality

Learn more from North America

Learn more from Europe, Middle East, and Africa


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
6050 Corning® 0.1-2 µL Lambda™ EliteTouch™ 单通道移液器,可高压蒸汽灭菌   1 /包     1 /箱     Corning®   N/A per case
6051 Corning® 0.5-10 µL Lambda™ EliteTouch™ Single-channel Pipettor, Autoclavable 253,68 € per case
6052 Corning® 2-20 µL Lambda™ EliteTouch™ Single-channel Pipettor, Autoclavable 253,68 € per case
6053 Corning® 5-50 µL Lambda™EliteTouch™ Single-channel Pipettor, Autoclavable 253,68 € per case
6054 Corning® 10-100 µL Lambda™ EliteTouch™ Single-channel Pipettor, Autoclavable 253,68 € per case
6055 Corning® 20-200 µL Lambda™ EliteTouch™ 单通道移液器,可高压蒸汽灭菌   1 /包     1 /箱     Corning®   N/A per case
6056 Corning® 100-1000 µL Lambda™ EliteTouch™ Single-channel Pipettor, Autoclavable 253,68 € per case
6057 Corning® 0.5-10 µL Lambda™ EliteTouch™ 8 Channel Pipettor, Autoclavable 615,71 € per case
6058 Corning® 5-50 µL Lambda™ EliteTouch™ 8 Channel Pipettor, Autoclavable 615,71 € per case
6059 Corning® 10-200 µL Lambda™ EliteTouch™ 8 Channel Pipettor, Autoclavable 615,71 € per case
6060 Corning® 30-300 µL Lambda™ EliteTouch™ 8 Channel Pipettor, Autoclavable Fr. 628.02 per case
6061 Corning® 0.5-10 µL Lambda™ EliteTouch™ 12 Channel Pipettor, Autoclavable € 670.87 per case
6062 Corning® 5-50 µL Lambda™ EliteTouch™ 12 Channel Pipettor, Autoclavable Fr. 670.87 per case
6063 Corning® 10-200 µL Lambda™ EliteTouch™ 12 Channel Pipettor, Autoclavable Fr. 670.87 per case
6064 Corning® 30-300 µL Lambda™ EliteTouch™ 12 Channel Pipettor, Autoclavable Fr. 670.87 per case