Axygen® Axyspin Plate Centrifuge, JP
Product NumberPLATESPINNER-JP
The Axygen Axyspin Plate Spinner is the first centrifuge designed specifically for quick and easy centrifugation of samples in PCR plates or microplates.
- Capacity for two standard plates
- Top loading design
- Exceptionally small footprint
- Starts and stops in seconds
- Use before and after thermal cycling to improve PCR yield
- Quickly spin down droplets and condensation
- Accepts skirted and non-skirted and all standard PCR plates
- Less than ¼ the size of most plate centrifuges
- Maximum Capacity: 2 standard PCR or microtiter microplates
- Ambient Operating Range 4° to 35°C
Added to Your Shopping Cart
Details
| Product Number | PLATESPINNER-JP |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /箱 |
| 品牌 | Axygen® |
| 尺寸L x W x H | 7.5 x 8.6 x 7.3 in. |
| 应用 | 诊断 |
| 重量 | 5.7 lbs. |
Specifications Documents