Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 砂芯玻璃支撑座,47 mm,用于组装带刻度漏斗
Product Number33972-B

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
这种47mm砂芯玻璃支撑座可用于组装300 mL (货号33971-300) 或1000 mL (货号33971-1L) 带刻度玻璃漏斗。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 33972-B |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | PYREX® |
Specifications Documents