Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
91-200-78 | Corning® 振荡式细胞培养袋,20L | 1 /包 | 1 /每个 | Corning® | per each | |
91-200-79 | Corning® 振荡式细胞培养袋,10L | 1 /包 | 1 /每个 | Corning® | per each | |
91-200-80 | Corning® 振荡式细胞培养袋,2L | 1 /包 | 1 /每个 | Corning® | per each | |
91-200-81 | Corning® 振荡式细胞培养袋,50L | 1 /包 | 1 /每个 | Corning® | per each | |
91-200-92 | Corning® 22 L振荡式细胞培养袋 | 1 /包 | 1 /每个 | Corning® | per each |