产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | 规格 | |
---|---|---|---|---|---|---|---|
430183 | Corning® 250 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
430421 | Corning® 125 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
430422 | Corning® 500 mL Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
431146 | Corning® 1L Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
431402 | Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
431404 | Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
431406 | Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
431408 | Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case |