产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | 规格 | |
---|---|---|---|---|---|---|---|
431143 | Corning® 125 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
431144 | Corning® 250 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
431145 | Corning® 500 mL Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
431147 | Corning® 1L Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
431252 | Corning® 3L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
431253 | Corning® 3L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
431255 | Corning® 2L Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 6 /箱 | Corning® | N/A | per case | |
431256 | Corning® 2L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 6 /箱 | Corning® | N/A | per case | |
431401 | Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
431403 | Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 25 /箱 | Corning® | N/A | per case | |
431405 | Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
431407 | Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap | 1 /包 | 50 /箱 | Corning® | N/A | per case | |
431684 | Corning® 5L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 /包 | 4 /箱 | Corning® | N/A | per case | |
431685 | Corning® 5L Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap | 1 /包 | 4 /箱 | Corning® | N/A | per case |