text.skipToContent text.skipToNavigation

Falcon® Conical Centrifuge Tubes

E-mail

Falcon® Conical Centrifuge Tubes Features:

  • Meet bioanalytical-grade requirements and provide unsurpassed performance in critical research applications
  • Exceptionally strong—Industry leading centrifugation rating of 16,000 RCF (50 mL polypropylene)
  • Unique double threaded cap design reducing cross threading and leakage
  • Easy-to-read graduations
  • Consistent biological and physical properties
  • Ideal for long-term cryogenic storage of specimens at -80°C (15 to 225 mL polypropylene tubes)

The most dependable centrifuge tube in the lab

Falcon conical centrifuge tubes are easy-to-use, high quality tools to protect your precious samples. State-of-the-art design and manufacturing create tubes engineered to provide high strength, wide temperature stability, and to perform in your critical applications. They will protect your valuable samples during centrifugation, vortexing, and long term storage in the freezer. To meet this intense challenge, Falcon centrifuge tubes are designed for:

  • High strength: State-of-the-art mold design, coupled with advanced resin selection, create tube walls that are engineered to perform under high-stress situations
  • Nonpyrogenicity: Tested to less than 0.1 EU/mL
  • Nontoxicity: Resins are selected via an intense array of U.S. Pharmacopoeia (USP) toxicity tests
  • Low protein binding: Corning engineers and scientists are continually searching for materials and processes that minimize labware-induced interference, such as protein binding
  • Quality packaging: Falcon centrifuge tubes, in addition to offering bioanalytical-grade performance, use medical-style packaging to better assure sterile presentation. The conical tubes are packaged in convenient reusable racks or compact environmentally-friendly bulk packs.
  • Support cushions (Catalog No. 352090 for both 175mL and 225mL) must be used with this product unless the centrifuge rotor already has appropriate V-bottom cushions


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
352070 Falcon® 50 mL高透PP离心管,锥形底,无菌,25/袋,500/箱   25 /包     500 /箱     Falcon®   N/A per case
352075 Falcon® 225 mL PP离心管,锥形底,带密封螺旋盖,无菌,8/袋,48/箱   8 /包     48 /箱     Falcon®   N/A per case
352076 Falcon® 175 mL PP离心管,锥形底,带密封螺旋盖,无菌,8/袋,48/箱   8 /包     48 /箱     Falcon®   N/A per case
352096 Falcon® 15 mL高透明度PP离心管,锥形底,带圆顶密封螺旋盖,无菌,50/袋,500/箱   50 /包     500 /箱     Falcon®   N/A per case
352097 Falcon® 15 mL高透明度PP离心管,锥形底,带圆顶密封螺旋盖,无菌,50/支架,500/箱   50 /包     500 /箱     Falcon®   N/A per case
352098 Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Rack, 500/Case $268.09 per case
352196 Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case $159.57 per case