text.skipToContent text.skipToNavigation

Falcon® Cell Culture Flasks

电子邮件

  • Vacuum-gas plasma tissue culture treatment provides consistent cell attachment, spreading, and growth
  • Choose standard tissue culture, Corning® Primaria™, or not tissue culture-treated polystyrene growth surfaces to meet your individual cell culture requirements
  • Cell culture flasks secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Volumetric graduations and writing patch
  • Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange while protecting against contamination
  • Growth area and volume are nominal


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
353009 Falcon® 25cm²长方形斜颈细胞培养瓶,带白色密封螺旋盖   20 /包     200 /箱     Falcon®   per case
353082 Falcon® 25cm²长方形斜颈细胞培养瓶,带密封螺旋盖   20 /包     200 /箱     Falcon®   per case
353109 Falcon® 25cm²长方形斜颈细胞培养瓶,带透气盖   20 /包     100 /箱     Falcon®   per case