text.skipToContent text.skipToNavigation

Falcon® 4-well TC-treated in vitro Fertilization (IVF) Dish

产品编号353671
电子邮件


Falcon® 4-well in vitro Fertilization (IVF) dish with single lid is comprised of nonembryotoxic, noncytotoxic, TC-treated polystyrene. Individually wrapped, sterile, 100/case. Well area: 1.39 cm², Well Volume: 1.8 mL. Falcon in vitro Fertilization (IVF) products are the first plasticware available that is sterile, nonpyrogenic and nonembryotoxic. These qualified products save you time and expense in complying with the College of American Pathologists (CAP) and American Fertility Society (AFS) recommended standards for IVF labs.

  • Nonembryotoxic
  • nonpyrogenic
  • Noncytotoxic
  • TC-treated for a consistent hydrophilic surface
  • Sterilized by gamma irradiation
  • Packaged in peel-open, medical-style packaging
  • Multi-unit bags have reseal tabs.
  • Qualified plasticware for in vitro fertilization (IVF) and assisted reproduction techniques
  • US Food and Drug Administration (FDA) cleared Class II medical device
  • Manufactured in accordance with FDA Quality System Regulation 21 CFR Part 820 (cGMP)
  • CE marked in compliance with the European Medical Devices Directive 93/42/EEC
  • Manufactured under EN ISO 13485 quality standards

Check regional availability with our Customer Service experts.




详情
产品编号   353671
数量/包   1 /包  
数量/箱   100 /箱  
品牌   Falcon®  
表面处理   经TC处理  
细胞生长面积   1.39 cm²  
建议中等容积   1.8 mL  
无菌   是  
颜色   透明  
孔形状   圆形  
孔底颜色   透明  
产品规格文件