text.skipToContent text.skipToNavigation

Falcon® Plates

E-mail

  • Versatility of plate colors to suit various detection methods
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Growth area and volume are nominal


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
351143 Falcon® 12孔透明平底多孔细胞培养板,未处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
351146 Falcon® 6孔透明平底多孔细胞培养板,未处理,带盖,无菌,1/包,50/箱   1 /包     50 /箱     Falcon®   N/A per case
351147 Falcon® 24孔聚苯乙烯透明平底细胞培养板,未处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
351178 Falcon® 48孔透明平底多孔细胞培养板,未处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353043 Falcon® 12孔透明平底多孔细胞培养板,经TC处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353046 Falcon® 6孔透明平底多孔细胞培养板,经TC处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353047 Falcon® 24孔透明平底多孔细胞培养板,经TC处理,带盖,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353078 Falcon® 48孔透明平底细胞培养板,经TC处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353224 Falcon® 6孔透明平底多孔细胞培养板,经TC处理,带盖,无菌,6/袋,36/箱   6 /包     36 /箱     Falcon®   N/A per case
353225 Falcon® 12孔透明平底多孔细胞培养板,经TC处理,带盖,无菌,6/包,36/箱   6 /包     36 /箱     Falcon®   N/A per case
353226 Falcon® 24-well Multiwell Flat Bottom TC-treated Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case ₹10,418.44 per case
353230 Falcon® 48孔透明平底多孔细胞培养板,经TC处理,带盖,无菌,6/包,36/箱   6 /包     36 /箱     Falcon®   N/A per case
353934 Falcon® 6-well Cell Clear Flat Bottom TC-treated Multiwell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case ₹14,016.52 per case
353935 Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case ₹17,345.45 per case