text.skipToContent text.skipToNavigation

Corning® Primaria™ Cell Culture Flasks

E-mail

  • Unique nitrogen-containing tissue culture surface chemistry
  • Improves attachment, spreading, and growth for many primary cells or cell lines
  • Crystal-grade polystyrene modified by proprietary vacuum-gas plasma treatment process
  • Stable, permanent surface modification
  • Optically clear
  • No special storage required
  • Samples from each lot of Corning Primaria products are analyzed by Electron Scanning for Chemical Analysis (ESCA)
  • Packaged in red color-coded, peel-open, medical-style packages
  • Sterilized by gamma irradiation
  • Nonpyrogenic tested to less than 0.1 EU/mL

Choose your specification

Surface Area
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
353808 Corning® Primaria™ 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   20 / Pk     100 / Cs     Corning®   N/A per case
353810 Corning® Primaria™ 75cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     100 / Cs     Corning®   N/A per case
353813 Corning® Primaria™ 25cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap   20 / Pk     200 / Cs     Corning®   N/A per case
353824 Corning® Primaria™ 75cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     100 / Cs     Corning®   N/A per case