text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine and Carboxyl Plates

E-mail

Corning PureCoat Amine (positively charged) and Carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
354721 Corning® PureCoat™ 氨基表面处理6孔培养板,5/箱   5 /包     5 /箱     Corning®   per case
354723 Corning® PureCoat™ 氨基表面处理24孔培养板,5/箱   5 /包     5 /箱     Corning®   per case
354773 Corning® PureCoat™ 羧基表面处理6孔培养板,5/箱   5 /包     5 /箱     Corning®   per case
356721 Corning® PureCoat™ Amine 6-well Plate, 5/Pack, 50/Case per case
356723 Corning® PureCoat™ Amine 24-well TC-treated Plate, 5/Pack, 50/Case per case
356773 Corning® PureCoat™ 6-well Carboxyl Plate, 5/Pack, 50/Case per case