text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case

Product Number354400

E-mail
Corning® BioCoat™ Collagen I 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


1 046,75 kr per case

Details
Product Number   354400
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents