text.skipToContent text.skipToNavigation

Corning® Matrigel® Matrix - 3D Plate, 384-well, Black/Clear Square Bottom, Phenol Red-Free, Individually Wrapped, with Lid, 5/Cs

Product Number356256

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 356231.


The Corning® Matrigel® Matrix - 3D plate is a high-throughput pre-coated format that contains Matrigel and can be used for drug discovery applications with 3D cell cultures such as organoids, spheroids or tumoroids. Matrigel Matrix is extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparin sulfate proteoglycans, entactin/nidogen, and a number of growth factors.

Quality:

  • Each lot is verified for intraplate consistency.
  • Tested and found negative for the presence of bacteria and fungi.

Features:

  • Available in 384 and 96-well ready-to-use formats
  • Easy and convenient as Matrigel is pre-dispensed in each well
  • Formats provide intra-plate consistency
  • Allows for sandwich/overlay and embedded application assays

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


935,32 € per case

Details
Product Number   356256
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Square  
Lids Included   Yes  
Storage   -20°C  
Surface Coating   Matrigel Matrix  
Specifications Documents