text.skipToContent text.skipToNavigation

Corning® External Thread Cryogenic Vials

E-mail

External Thread Cryogenic Vials Features:

  • Color-coded Polypropylene cap inserts simplify vial identification. Available in variety packs of white, blue, green, red, and yellow.
  • Manufactured from polypropylene to withstand temperatures down to -196°C
  • Black graduations with large marking spot
  • Vials have a silicone washer for a secure seal
  • 2 mL self-standing vials are available in five cap colors
  • Vials may be color coded with inserts
  • Self-standing cryogenic vials have a special base design allowing them to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
  • Free foam rack with each case
  • RNase-/DNase-free
  • Sterile
  • Nonpyrogenic

Warning! Do not use cryogenic vials for storage in the liquid phase of liquid nitrogen. Only store vials in the vapor phase above the liquefied gas. Always use appropriate safety equipment when removing vials from cryogenic storage.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430658 Corning® 1.2 mL External Threaded Polypropylene Cryogenic Vial, Self-Standing with Conical Bottom   50 / Pk     500 / Cs     Corning®   Fr. 359.08 per case
430659 Corning® 2 mL External Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   Fr. 359.08 per case
430661 Corning® 2 mL External Threaded Polypropylene Cryogenic Vial with Round Bottom   50 / Pk     500 / Cs     Corning®   Fr. 359.08 per case
430662 Corning® 4 mL External Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   Fr. 442.83 per case
430663 Corning® 5 mL External Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom   50 / Pk     500 / Cs     Corning®   Fr. 459.17 per case