text.skipToContent text.skipToNavigation

Corning® Internal Thread Cryogenic Vials

电子邮件

The Corning cryogenic vials features include:

  • Manufactured from polypropylene to withstand temperatures down to -196°C
  • Black graduations with large marking spot
  • Cryogenic vials have a silicone washer for a secure seal.
  • 2 mL self-standing vials are available in five cap colors.
  • Cryogenic vials may be color coded with inserts.
  • Self-standing vials have a special base design allowing them to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation.
  • Free foam rack with each case
  • RNase-/DNase-free
  • Sterile
  • Nonpyrogenic

Warning! Do not use cryogenic vials for storage in the liquid phase of liquid nitrogen. Only store vials in the vapor phase above the liquefied gas. Always use appropriate safety equipment when removing vials from cryogenic storage.

选择规格

可立
数量/箱
查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
431421 Corning® 2 mL白色盖内旋聚丙烯冻存管,自立式,圆底   50 /包     500 /箱     Corning®   per case