text.skipToContent text.skipToNavigation

Corning® Volumetric Flasks, PFA, Class A

电子邮件

Translucent flask is supplied with a perfluoroalkoxy-copolymer screw cap. Screw caps provide hermetic seals and help reduce the possibility of outside contamination. The product is manufactured to Class A tolerances as defined by ISO 1042 and flasks have individually calibrated graduation lines. They withstand high temperatures and are resistant to a variety of aqueous solutions and organic solvents. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduations. Height dimension is flask only, without screw cap.

选择规格

查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
5650P-50 Corning® 50 mL Class A Reusable Plastic Volumetric Flask, Perfluoroalkoxy-copolymer with GL-18 Screw Cap   1 /包     6 /箱     Corning®   N/A per case