text.skipToContent text.skipToNavigation

Corning® Volumetric Flasks, PMP, Class A

电子邮件

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated ­graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. They are supplied with an imprinted lot number and certificate. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.

选择规格

查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
5640P-50 Corning® 50 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 12/21 Tapered PP Stopper   1 /包     6 /箱     Corning®   N/A per case