text.skipToContent text.skipToNavigation

Falcon® Cell Culture Multi-Flasks

电子邮件

  • Increase productivity by enabling to grow more cells faster and easier
  • 3- or 5-layer formats provide 525 cm² and 875 cm² cell growth surface area, respectively Falcon Cell Culture Multi-Flasks

Features

  • Even distribution of media across all layers for homogeneous cell growth
  • Ability to mix cells and reagents in the Falcon Multi-Flask saves time and reduces risk of contamination
  • Flexible design allows to pour or aspirate/recover cells using a pipet
  • Consistent surface treatment for predictable scale-up
  • Lot number printed on each flask for traceability
  • Manufactured in compliance to cGMP standards

选择规格

查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
353143 Falcon® 525cm² Rectangular Straight Neck Cell Culture Multi-Flask, 3-layer with Vented Cap   2 /包     12 /箱     Falcon®   per case