- Clear and break-resistant Polypropylene (PP)
- 40 mL, 60 mL, 125 mL, 180 mL
- Different cap colors available: red, blue, white, green
产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | 规格 | |
---|---|---|---|---|---|---|---|
TP30C-003 | Corning® Gosselin™ Straight Container, 40 mL, PP, White Screw Cap, Assembled, Sterile, 100/Bag, 1000/Case | 1000 /包 | 1000 /箱 | Corning® | N/A | per case | |
TP30C-013 | Corning® Gosselin™ Straight Container, 40 mL, PP, White Screw Cap, Assembled, 100/Bag, 1000/Case | 1000 /包 | 1000 /箱 | Corning® | N/A | per case | |
TP35C-014 | Corning® Gosselin™ Straight Container, 60 mL, PP, Green Screw Cap, Assembled, 70/Bag, 700/Case | 70 /包 | 700 /箱 | Corning® | N/A | per case | |
TP52C-003 | Corning® Gosselin™ Straight Container, 125 mL, PP, White Screw Cap, Assembled, Sterile, 380/Case | 380 /包 | 380 /箱 | Corning® | N/A | per case | |
TP52C-013 | Corning® Gosselin™ Straight Container, 125 mL, PP, White Screw Cap, Assembled, 380/Case | 380 /包 | 380 /箱 | Corning® | N/A | per case | |
TP52C-030 | Corning® Gosselin™ Straight Container, 125 mL, PP, 380/Case | 380 /包 | 380 /箱 | Corning® | N/A | per case | |
TP53C-003 | Corning® Gosselin™ Straight Container, 180 mL, PP, White Screw Cap, Assembled, Sterile, 264/Case | 264 /包 | 264 /箱 | Corning® | N/A | per case | |
TP53C-013 | Corning® Gosselin™ Straight Container, 180 mL, PP, White Screw Cap, Assembled, 264/Case | 264 /包 | 264 /箱 | Corning® | N/A | per case |