- Sterile, disposable polypropylene containers provide secure sample containment
 - Available in 4 1/2 oz. (110 mL) and 8 oz. (220 mL) sizes both with and without matching lids
 - Feature molded-in graduations for easy measurements
 - Graduated in ounces and milliliters to provide convenient, single-use, timesaving containers for collection, transportation, and storage of a wide variety of specimens
 - Inert and chemically resistant to commonly used laboratory reagents at room temperature
 
Features
- Sterile
 - 4 1/4 oz. graduations from 1/2 oz. to 4 1/2 oz. in 1/4 oz. increments and from 20 mL to 110 mL in 10 mL increments
 - 8 oz. size graduated from 1/4 oz. to 8 oz. in 1/4 oz. increments and from 20 mL to 220 mL in 10 mL increments