text.skipToContent text.skipToNavigation

Axygen® MaxyClear SnapLock微量离心管

电子邮件

Axygen MaxyClear微量离心管有多种颜色可选。还可提供Axygen Maxymum Recovery® 表面和无菌离心管。SnapLock微量离心管具有磨砂盖表面和侧面磨砂标记区,便于标记。每个管盖中心均有穿孔口。有些规格的微量离心管不带盖。

  • 0.6 mL、1.5 mL和2.0 mL透明微量离心管耐煮沸。彩色离心管不耐煮沸。
  • 共聚物材质的离心管具有出色的强度和耐化学腐蚀性。不可高压蒸汽灭菌或煮沸。
  • 透明微量离心管耐煮沸。彩色离心管不耐煮沸。
  • 最大RCF为14,000 x g。
  • 不含RNase/DNase,无热原
  • 无菌保证水平 (SAL) 为10⁻⁶
  • 颜色——混色:每包为蓝色、绿色、紫色、橙色、红色和黄色混合装。
  • 透明微量离心管耐煮沸。彩色离心管不耐煮沸。
  • 颜色——七彩色:蓝色、绿色、橙色、红色和黄色各2包。


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
MCT-200-A Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   N/A per case
MCT-200-B Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   N/A per case
MCT-200-C Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   N/A per case
MCT-200-C-S Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   N/A per case
MCT-200-G Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   N/A per case
MCT-200-L-C Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case   250 / Pk     2500 / Cs     Axygen®   N/A per case
MCT-200-NC Axygen® 2.0 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case   500 / Pk     5000 / Cs     Axygen®   N/A per case
MCT-200-O Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,橙色,非灭菌,500支/包,10包/箱 N/A per case
MCT-200-R Axygen® 2.0mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Non-Sterile, 500 Tubes/Pack, 10 Packs/Case N/A per case
MCT-200-SP Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,光谱分析,非灭菌,500支/包,10包/箱 N/A per case
MCT-200-V Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,紫色,非灭菌,500支/包,10包/箱 N/A per case
MCT-200-X Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,琥珀色,非灭菌,500支/包,10包/箱 N/A per case
MCT-200-Y Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,黄色,非灭菌,500支/包,10包/箱 N/A per case
MCT-R200-C-S-SP 2.0mL按扣盖微量离心管,灭菌,透明,科研级 N/A per case
MCT-R200-C-SP 2.0mL按扣盖微量离心管,非灭菌,透明,科研级 N/A per case