- Graduation marks at 1.0 mL intervals
- Large, frosted writing area for sample identification
- Secure fit between tube and cap provides a leak-resistant seal
- Maximum G-force is 12,000 RCF.
- Human DNA free
For cap, see Cat. No. SC-B-510.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
For cap, see Cat. No. SC-B-510.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| SCT-10ML | Axygen® 10 mL自立式螺旋盖运输管,带蓝色盖,透明,非灭菌,1000支管和盖/箱 | 250 /包 | 1000 /箱 | Axygen® | N/A | per case | |
| SCT-10ML-S | Axygen® 10 mL自立式螺旋盖运输管,带蓝色盖,透明,无菌,25支/包,20包/箱 | 25 /包 | 500 /箱 | Axygen® | N/A | per case | |
| SCT-5ML | Axygen® 5 mL自立式螺旋盖运输管,带蓝色盖,透明,非灭菌,1000支管和盖/箱 | 500 /包 | 1000 /箱 | Axygen® | N/A | per case | |
| SCT-5ML-S | Axygen® 5 mL自立式螺旋盖运输管,带蓝色盖,透明,无菌,500支管和盖/箱 | 25 /包 | 500 /箱 | Axygen® | N/A | per case | |
| ST-10ML | Axygen® 10 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 250 Tubes/Pack, 8 Packs/Case | £263.40 | per case | ||||
| ST-5ML | Axygen® 5 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 500 Tubes/Pack, 4 Packs/Case | £368.65 | per case |