text.skipToContent text.skipToNavigation

Falcon® Round Bottom Polystyrene Tubes

电子邮件

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/mL (Cat. No. 352008 nonsterile)

The foundation for consistent research results

  • Provide reliable containment of laboratory fluid samples
  • Polystyrene tubes are best suited for procedures requiring high optical clarity
  • Dual-position snap caps, heavier gauge walls, and unique construction provide a secure, positive seal
  • Medical-style packaging materials
  • 1,400 RCF rating (RCF claims refer to Relative Centrifugal Force measured in g-force for materials with a specific gravity of 1.0, used in an appropriate rotor with correct cushion and safety precautions. Tubes used with organic solvents at temperatures below 0°C may have lower RCF ratings.)
  • Tube dimensions and volumes are approximate


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
352025 Falcon® 16 mL 聚苯乙烯圆底管,带螺旋盖,无菌,125/包,1000/箱   125 /包     1000 /箱     Falcon®   N/A per case
352027 Falcon® 8 mL 聚苯乙烯圆底管,带蓝色螺旋盖,无菌,125/包,1000/箱   125 /包     1000 /箱     Falcon®   N/A per case
352037 Falcon® 16 mL 聚苯乙烯圆底管,带螺旋盖,无菌,独立包装,500/箱   1 /包     500 /箱     Falcon®   N/A per case
352045 Falcon® 19 mL 聚苯乙烯圆底管,带螺旋盖,无菌,独立包装,500/箱   1 /包     500 /箱     Falcon®   N/A per case