text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I Cell Culture Inserts, PET Membrane

电子邮件

Corning BioCoat cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Coatings include Corning Matrigel® matrix, Fibronectin, Collagen, and Laminin.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
354540 Corning® BioCoat™ I型胶原包被嵌套,3.0μm孔径聚酯 (PET) 膜,4块6孔板,6/包,24/箱   6 /包     24 /箱     Corning®   N/A per case
联系客户服务部
354541 Corning® BioCoat® Collagen I Permeable Supports with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case   12 /包     24 /箱     Corning®   N/A per case
联系客户服务部