text.skipToContent text.skipToNavigation

Corning® Netwell™ Inserts, Polyester Membrane

电子邮件

Netwell Inserts have polyester (PET) mesh bottoms attached to a polystyrene ring or housing. They are used as tissue carriers, supports and strainers for culture of small organs, tissue slices, or explants at the air-media interface. They can be used to coarse filter tissue homogenates, cell suspensions, or microcarriers. Accessories allow them to be used as a handy carrier for immunocytochemical staining of tissue culture slices.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
3477 Corning® 15 mm Netwell™ Insert with 74 µm Mesh Size Polyester Membrane, Sterile   12 /包     48 /箱     Corning®   N/A per case
3479 Corning® 24 mm Netwell™ Insert with 74 µm Mesh Size Polyester Membrane, Sterile   6 /包     48 /箱     Corning®   N/A per case