Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
E-Cube™ Culture System Kit (without CellCube® Module)
Product Number3286

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The E-Cube™ System is a simple bioreactor with 8,500 cm² cell growth area for growing anchorage dependent cells in only a 25.4 cm x 35.6 cm footprint.
- Cells grow in Corning's parallel-plate CellCube® Module on the same treated polystyrene used in Corning culture vessels.
- The E-Cube™ System kit consists of an oxygenator, medium reservoir, multiple access ports, and all required tubing and fittings; CellCube® Modules must be purchased separately
- The E-Cube™ System provides a simple method to determine if your cells will grow in the CellCube® Module prior to investing in the resources and funding that would be necessary for the larger, automated CellCube® System.
- Peristaltic pump, CO2 incubator and medium are not provided.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
41.625,01 kr. per case
Added to Your Shopping Cart
Details
Product Number | 3286 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents