text.skipToContent text.skipToNavigation

Corning® Single-use Trypsin Bag for HYPERStack vessel, 5L

产品编号91-200-75

电子邮件

These single-use bags can be connected to tubing via tube welding or by using the pre-assembled multipurpose connectors. They can be used to add media, trypsin, or quenching substrates to complete cell culture in an entirely closed solution.

Film type: ULDPE


Corning media certificates are available on our Resource Library.



缺货

详情
产品编号   91-200-75
Qty./Pk   1 / Pk  
Qty./Cs   15 / Cs  
Brand   Corning®  
Bag Style   Single-use  
产品规格文件