Axygen® Axyspin Refrigerated Microcentrifuge, 100V, US Plug
Product Number601-05-011

The Axygen Axyspin refrigerated microcentrifuge is a high-performance refrigerated microcentrifuge designed to quickly process samples for applications such as nucleic acid and protein preparation, purifications, extractions, and pelleting.
- Powerful refrigeration system cools to 4°C in 8 minutes
- 24 x 1.5/2.0 mL aluminum rotor included
- Exceptionally quiet and compact
Added to Your Shopping Cart
Details
Product Number | 601-05-011 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Axygen® |
Specifications Documents