text.skipToContent text.skipToNavigation

Axygen® Axyspin Refrigerated Microcentrifuge, 230V, EU and UK Plug

Product Number601-05-021

E-mail


The Axygen Axyspin refrigerated microcentrifuge is a high-performance refrigerated microcentrifuge designed to quickly process samples for applications such as nucleic acid and protein preparation, purifications, extractions, and pelleting.

  • Powerful refrigeration system cools to 4°C in 8 minutes
  • 24 x 1.5/2.0 mL aluminum rotor included
  • Exceptionally quiet and compact



You might also be interested in
Axygen® MaxyClear SnapLock Microcentrifuge Tubes
Details
Product Number   601-05-021
数量/包   1 /包  
数量/箱   1 /箱  
品牌   Axygen®  
Specifications Documents
Compatible Accessories
Corning® LSE™ Adapters for 0.2 mL Tubes
Corning® LSE™ Adapters for 0.5/0.4 mL Tubes