text.skipToContent text.skipToNavigation

Axygen® MaxyGene II Thermal Cycler

E-mail

The Axygen MaxyGene II Thermal Cycler replaces our successful and reliable MaxyGene. It brings increased speed and advanced features, providing the premium performance you have come to expect from Axygen brand products.

  • Unique flexible programming
  • Rapid run times
  • Improved workflow over traditional gradient cyclers
  • Ramping rates up to 5°C/sec.
  • Simple user interface
  • Adjustable heated lid accommodates strips, tubes and microplates
  • Pre-programmed standard protocols
  • 3-year warranty

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
THERM-1000 Axygen® MaxyGene™ II Thermal Cycler with 96 Well Block, 230V, EU Plug   1 / Pk     1 / Cs     Axygen®   per case
THERM-1001 Axygen® MaxyGene™ II Thermal Cycler with 96 Well Block, 110V, US Plug   1 / Pk     1 / Cs     Axygen®   per case
THERM-1002 Axygen® MaxyGene™ II Thermal Cycler with 96 Well Block, 230V, Chinese Plug   1 / Pk     1 / Cs     Axygen®   per case
Contact Customer Service