text.skipToContent text.skipToNavigation

PYREX® 烧杯,低型,双刻度

电子邮件

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.

选择规格

数量/箱
加入购物车 查看产品