text.skipToContent text.skipToNavigation

PYREX® Beakers, Low Form, Double Scale, Graduated

电子邮件

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.

选择规格

容量
数量/箱
联系客户服务部
查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
1000-1L PYREX® Griffin Low Form 1L Beaker, Double Scale, Graduated   6 / Pk     24 / Cs     PYREX®   per case
联系客户服务部