text.skipToContent text.skipToNavigation

Corning® Internal Thread Cryogenic Vials

电子邮件

  • Manufactured from polypropylene to withstand temperatures down to -196°C
  • Black graduations with large marking spot
  • Vials have a silicone washer for a secure seal.
  • 2 mL self-standing vials are available in five cap colors.
  • Vials may be color coded with inserts.
  • Self-standing vials have a special base design allowing them to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation.
  • Free foam rack with each case
  • RNase-/DNase-free
  • Sterile
  • Nonpyrogenic

Warning! Do not use cryogenic vials for storage in the liquid phase of liquid nitrogen. Only store vials in the vapor phase above the liquefied gas. Always use appropriate safety equipment when removing vials from cryogenic storage.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
430487 Corning® 1.2 mL内旋聚丙烯冻存管,自立式,锥形底   50 /包     500 /箱     Corning®   N/A per case
430488 Corning® 2 mL内旋聚丙烯冻存管,自立式,圆底   50 /包     500 /箱     Corning®   N/A per case
430489 Corning® 2 mL内旋聚丙烯冻存管,圆底   50 /包     500 /箱     Corning®   N/A per case
430490 Corning® 4 mL内旋聚丙烯冻存管,圆底   50 /包     500 /箱     Corning®   N/A per case
430491 Corning® 4 mL内旋聚丙烯冻存管,自立式,圆底   50 /包     500 /箱     Corning®   N/A per case
430492 Corning® 5 mL内旋聚丙烯冻存管,圆底   50 /包     500 /箱     Corning®   N/A per case
430656 Corning® 5 mL内旋聚丙烯冻存管,自立式,圆底   50 /包     500 /箱     Corning®   N/A per case
431386 Corning® 2 mL内旋聚丙烯冻存管,自立式,圆底   50 /包     250 /箱     Corning®   N/A per case