text.skipToContent text.skipToNavigation

Corning® BioCoat® Laminin Flasks

电子邮件

Laminin (LM), a major component of basement membranes, is a multifunctional glycoprotein that is used as a substrate to culture and maintain differentiated function of a wide variety of cells. Laminin has been shown in culture to stimulate neurite outgrowth, promote cell attachment, chemotaxis, cell differentiation, and neuronal survival.

Applications include:

  • Promotion of cell attachment and spreading
  • Induction of cell differentiation and neurite outgrowth
  • Increases proliferation of myoblasts
  • Studies of effects of laminin on cell behavior
  • Cell adhesion assays

Source

  • Engelbreth-Holm-Swarm (EHS) mouse tumor
  • Quality Control

    • Tested for ability to initiate differentiation (neurite outgrowth) of NG-108 rat glioma/mouse neuroblastoma cells
    • Tested and found negative for bacteria and fungi
    • Laminin purity >90% by SDS-PAGE (contains entactin)

    Storage

  • 2°C to 8°C. Do not freeze.
  • 选择规格

    表面积
    查看产品

    产品

    产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
    354522 Corning® BioCoat® Laminin 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap   5 /包     10 /箱     Corning®   N/A per case