text.skipToContent text.skipToNavigation

Axygen® IMAG™ Handheld Magnetic Beads Separation Devices

电子邮件

The use of magnetic separation devices (MSDs) are essential in any paramagnetic beads-based purification process. Traditionally, MSDs are not optimized for manual use and most require electrically powered liquid handling systems. IMAG MSDs are available in tube or microplate format and are designed to simplify the manual processing of magnetic bead separations, including nucleic acid purification and clean-up, cell-based assays, and antibody and protein purifications.

  • IMAG MSDs accommodate single tube or 96-well microplate formats
  • Fast separation time
    • Strong magnets enable less than 30-second separation times
    • Holds tubes or microplate enabling fast wash steps
  • Manual operation enables low or high throughput


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
IMAG-12T IMAG-12T手持式磁珠分离装置   1 /包     1 /箱     Axygen®   per case
IMAG-50-I-G IMAG-50-I-G Hand-Held Magnetic Separation Device per case
联系客户服务部
IMAG-96P IMAG-96P Hand-Held Magnetic Separation Device per case