Axygen® AxyPrep MAG组织基因组DNA试剂盒 - 中量
产品编号MAG-T-GDNA-M
(This is the suggested replacement for MAG-BL-GDNA-M)
(MAG-BL-GDNA-M的推荐替代产品)
AxyPrep Mag组织gDNA试剂盒可利用磁珠技术从啮齿动物尾部组织中分离基因组DNA。实验方案中提供了从新鲜或冷冻啮齿动物尾巴提取DNA的说明,可在96孔板和1.5 mL试管中运行。纯化开始时,加入裂解缓冲液和蛋白酶K,破坏细胞膜并酶解蛋白。然后加入磁性结合试剂,将DNA固定于磁珠上。利用磁场可以轻松地将DNA从杂质中分离出来。随后,可以采用简单的冲洗步骤洗掉杂质。AxyPrep Mag组织gDNA试剂盒可用于下列应用:This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车