text.skipToContent text.skipToNavigation

Shorty Stripette™ Serological Pipets

电子邮件

Shorty Stripette pipets are 32% shorter than standard-sized pipets enabling more freedom of movement when used under the hood or in other confined spaces. Their shorter size helps to reduce hand, wrist, and arm fatigue sometimes associated with repetitive pipetting. Since they are shorter than standard pipets, they use less plastic and packaging and are more environmentally friendly than standard-sized pipets.

  • One-piece design reduces the possibility of particulates.
  • Printed stripe magnifies the meniscus making volume reading easier.
  • Individually wrapped in paper/plastic wrap.
  • Sterile.
  • Nonpyrogenic.
  • Noncytotoxic.

选择规格

加入购物车 查看产品