Vented Screw Cap for Falcon® 175cm² Flasks, Bulk, Sterile, 50/Case
Product Number354639

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Vented Polyethylene Cap for Falcon® 175cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Bulk, Sterile, 50/case
Material
- Cap: Polyethylene
- Vent: 0.2 µm gas permeable membrane
Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 354639 |
数量/包 | 10 /包 |
数量/箱 | 50 /箱 |
品牌 | Falcon® |
盖式样 | 螺旋盖,透气 |
盖材料 | 聚乙烯 |
盖颜色 | 蓝色 |
颜色 | 蓝色 |
无菌 | 是 |
Specifications Documents