text.skipToContent text.skipToNavigation

Costar® Aspirating Pipets

电子邮件

  • Sterile, polystyrene, non-plugged, non-graduated pipets
  • Safer alternative to glass Pasteur pipets
  • Can be used for all vacuum-aspirating procedures
  • Noncytotoxic, nonpyrogenic tested to less than 0.1 EU/mL
  • Three packaging options: Individually wrapped, paper/plastic; Individually wrapped, clear plastic; bulk packed


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
4975 1 mL Aspirating Pipets, Polystyrene, Without Graduations, Bulk Packed, Sterile, 50/Bag, 1000/Case   25 /包     1000 /箱     Corning®   N/A per case
9099 Costar® 5 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case   50 /包     200 /箱     Corning®   N/A per case
9186 Costar® 2 mL Aspirating Pipets, Polystyrene, Without Graduations, Individually Wrapped, Sterile, 1/Bag, 1000/Case   100 /包     1000 /箱     Corning®   N/A per case