text.skipToContent text.skipToNavigation

Falcon® Aspirating Pipets

电子邮件

  • Sterile, polystyrene, non-plugged, non-graduated pipets
  • Safer alternative to glass Pasteur pipets
  • Can be used for all vacuum-aspirating procedures
  • Noncytotoxic, nonpyrogenic tested to less than 0.1 EU/mL
  • Individually packaged in thermoformed paper-plastic wrap to ensure sterile presentation

选择规格

加入购物车 查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
357501 Falcon® 5 mL抽吸移液管,聚苯乙烯,不带刻度,独立包装,无菌,50/袋,200/箱   50 /包     200 /箱     Falcon®   N/A per case
357558 Falcon® 2 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case N/A per case